Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
250 SSFK 50
ORDERNO
Article-number
250 SSFK 50
WDWOF
Wheel-Ø without flange
250 mm
WDWF
Wheel-Ø with flange
290 mm
TRW
Tread width
55 mm
WW
Wheel width
70 mm
LC
Load capacity
7340 kg
HW
Hub width
70 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
50 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices